HT9100, HT9000, & HT1000 Systems

Click Here for HT Navigation Database Offerings Sheet

HT Multiple Load Instructions

The Honeywell HT9100 Update service provides:

The HT9100 Global Navigation Flight Management System is a lightweight state of the art navigation system designed for application on almost any analog or digital aircraft. This system brings internal GPS precision together with the function of current air transport flight management operations to provide direct operational benefit. With the standard configuration module, the same part number can support different aircraft without reconfiguring.


The HT9100 provides an extensive capability for today needs, as well as a growth into the future, all at an economical price. With more than 2 dozen STC aircraft types and on new aircraft delivery, there are thousands of these systems in worldwide operation today.


The HT9100 meets European P-RNAV requirements, and is approved for FAA Notice 8110.6 GPS as a Primary Means of Navigation for Oceanic/Remote Operations, TSO C129 A1, and TSO C115 for Multiple Sensors. RNP navigation is supported in all modes of flight. The HT9100 unit has been installed on the following aircraft types

747SP, -200, -300, Combi 737-100 / 200 / 300 727
L1011 MD80 DC 10 (Dual / Triplex)
DC-8 DC-9 ATR 42 / 72
A300