Our LASEREF® IV inertial reference system is an all-digital ring laser gyro based inertial reference system providing ARINC 429 and aircraft standard communication bus digital outputs.
- Uses the industry standard GG1320 digital gyro
- 35 percent weight and power reductions versus the LASEREF III
- Lowest cost of ownership with higher reliability and improved maintenance
Simple replacement solution for Laseref II and Laseref III:
- Suitable for:
- Bombardier CL-600/601-3A / 3R
- Bombardier Global Express
- BAe Hawker 800, 800XP (BAe 125)
- BAe Hawker 1000
- Dassault F900A/B
- Dassault F900C/EX
- Cessna Citation X
- Gulfstream G-IV/sp
- Gulfstream G-V
- Adapter Tray available for aircraft equipped with Laseref II.
Upgraded features:
- Automatic re-align function for post flight alignment for quick turns
- Auto-calibration of the sensors to maintain optimal performance over time
- High latitude alignment up to 78.25 degree north latitude
- High latitude magnetic heading map
- Improved maintenance with modular design and assembly
- Interfaces with Honeywell's HG2021 GNSSU ARINC 743A receiver to provide optimal GPS/inertial hybrid computations
- Interchangeable with LASEREF III