Honeywell has leveraged the highly reliable Liquid Crystal Display (LCD) design from our commercial aerospace display products into a space rated Display Unit (DU). We provided the flat panel displays for the Shuttle program and are currently providing the DU for the Orion Space Capsule. Space rated Display Units are used as the primary crew interface with the avionics system and the vehicle. This 14.1” diagonal LCD with bezel keys is programmable. The electronics are specially selected for deep space missions.
*Space Shuttle Glass Cockpit
– Mutlifunctional
Electronic
*Space Rated Display Unit Display Subsystem (MEDS)