我们所有的一体化指向解决方案采用了3轴倾斜补偿数字设备。
HMR3601 µPOINT®罗盘模块
µPOINT® (micropoint)HMR3601数字磁罗盘是新一代的方位传感器,结合了最新的陀螺仪技术和先进的数字磁罗盘硬件及软件。方位角精度为0.5度,分辨率0.1度,倾角范围± 80°。
HMC6343 3轴带算法罗盘
HMC6343多芯片模块尺寸为9.0mm*9.0mm*1.9mm,带通用异步收发器(UART)接口,并且兼容HMR3300罗盘解决方案的指令。HMC6343包含了所有的传感器、微控制器和模拟支持电路和所有用于计算及硬铁校正的固件。
HMR3500 TruePoint™罗盘模块
TruePoint HMR3500 3轴数字电子罗盘模块能沿任一方向安装和使用,方位角精度为1度,分辨率0.1度,重复精度0.5度。
HMR3000数字罗盘模块
HMR3000电子罗盘模块可提供航向、倾斜和翻滚信息,航向精度为0.5度,分辨率0.1度。倾角范围为+/-40度。
HMR3300 3轴数字罗盘模块
HMR3300 3轴数字罗盘模块带倾斜补偿功能,采用了2轴加速度计,可在高达60°的倾角范围内提供更高的性能,航向精度1度,分辨率0.1度,重复精度0.5度。