The IDM Windows and iOS apps allow the user to view, manage, and download various INDS subscribed databases while managing your account. It incorporates smart NavData and chart loader along with other data types such as AMDB and terrain data. It offers numerous features that enable you to effectively and efficiently manage your data updates, subset your terminal charts to meet space constraints, view detailed information about your services, and transfer the data to your Primus Epic INAV™ (Windows) or Primus Apex™ system (iOS).
The streamlined user interface of IDM is comprised of several distinct features and is quick and easy to use. These features provide the ability to view or hide information about your services, status, and update options. In addition to the above, it enables the user to:
- Replace physical delivery of media with electronic delivery
- Download single or multiple databases at a time
- Quickly manage and download databases using the cloud over a secure network
- Access enhanced back-up and support features
- Pause and resume database downloads
- Access chart serial numbers
- Manage wireless data loading, delta data loading, and utilize customized sizing predictions based on available memory on aircraft
To download IDM Windows and iOS installer.
- Log in to your INDS account
- Click Support > Tools & Tech Info section
- Click the appropriate link to download the IDM Windows or iOS installer
For more information on the latest updates in IDM Windows or iOS application, see below release notes
IDM Windows and iOS Release Notes
For help getting started with IDM (Windows & iOS), refer to the following user guides.
IDM Windows Guide (includes Proxy Settings)
Notes:
- Access credentials for the IDM app are the same as INDS
- IDM and JDM apps will run both concurrently until further notice
Please contact us for any queries
Within the U.S: +1-888-309-7555 Option 2
Outside the US:+1-303-328-6948 Option 2